IESNA:LM-63-2002
[TEST]P1060403
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-77)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124RDR-S350D840-X4F0-XX-UDD-SVL-S
[LUMINAIRE]DEFINE 4 SILVER REGRESSED DIRECT RECESSED HOUSING WITH SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]457
TILT=NONE
1 -1 1 37 5 1 1 0.3125 4 0
1 1 12.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
325.1 321 313.1 302.4 289.1 274.6 258.9 242.4 225 207.2
189 170.4 152.2 133.6 115 96 77.3 59.1 43 32.3
28.1 24.4 21.1 17.8 14.9 12.4 9.9 8.3 7 5.8
5 4.1 3.3 2.9 2.5 1.7 0
325.1 324.7 317.7 307.7 295.7 281.7 266.4 250.6 233.7 216.3
198.5 180.3 161.7 143.5 125.3 107.1 88.1 70.7 53.8 38.9
29.4 25.2 21.9 18.6 15.7 12.8 10.8 9.1 9.1 8.3
7.9 7 5.8 4.5 4.1 3.3 0
325.1 322.2 316.8 309.4 299.5 288.7 276.3 262.6 248.2 232.5
215.9 200.2 183.2 166.7 150.1 133.2 116.6 100.9 84.8 69.9
55.8 43.4 33.5 26.9 23.2 20.7 17.8 14.5 12 9.9
8.3 6.6 5.8 4.5 4.1 3.7 0
325.1 323 319.7 315.2 309 301.5 292.8 282.5 270.1 256.9
243.6 229.6 215.1 200.2 185.7 171.6 157.2 142.7 129.5 117.1
103.4 88.5 75.7 63.3 50.5 38.5 28.1 19.4 13.6 9.5
7.4 6.2 5 4.5 3.7 3.3 0
325.1 323.4 323 320.6 316 311 304.4 296.1 286.6 276.3
265.5 253.5 240.3 227.5 215.1 202.7 189.8 177.9 165.9 152.6
138.6 124.5 109.6 92.6 76.9 61.6 46.7 32.7 20.3 9.5
7.4 5.8 4.5 3.7 2.9 2.1 0
